IC manufacturers NXP

IC manufacturers (97)

NXP PS32K144HFT0VLLT | Demoboard MTRDEVKSPNK144

MTRDEVKSPNK144: S32K144 Development Kit for 3-phase PMSM

Overview

TopologyHalf-Bridge Converter symmetrical isolated

Description

The MTRDEVKSPNK144 is a development kit engineered for 3-phase control applications requiring one Permanent Magnet Synchronous Motor (PMSM) motor, such as active suspension or electric powertrainBased on the 32-bit Arm® Cortex®-M based S32K1 microcontroller family, the MTRDEVKSPNK144 enables rapid prototyping and evaluation of the motor control application without having to wait for the final hardware design.The MTRDEVKSPNK144 application software takes advantage of the Automotive Math and Motor Control Library Set and provides a complete reference implementation of the 3-phase PMSM motor control application.

Features

  • Microcontroller
    • 32-bit Arm® Cortex®-M4F based S32K144 MCU
  • Integrated Circuit
    • GD3000: 3-Phase Brushless Motor Pre-Driver
  • Functional
    • DC-bus overvoltage, overcurrent, and under-voltage and stall fault detection
  • Compatibility
    • DEVKIT-MOTORGD integrated motor control shield compatible
  • Interfaces
    • Onboard interfaces for CAN bus and SCI (sharing the openSDA interface)
  • Onboard interfaces for LIN 10 PN7462 samples
  • Power
    • Supports low-voltage PMSM motors

Typical applications

  • Permanent Magnet Synchronous Motor
  • Hybrid and Electric Vehicle Powertrain

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialColor Samples
885012005057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)22 pF ±5% 50 0402 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel
74271132SPEC
2 files WE-STAR-TEC -25 °C up to +105 °C 40 24 20 7 - 8.5 141 241 603 755 4 W 620 Grey
Order Code Data­sheet Simu­lation
885012005057SPEC
74271132SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQRISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialColor Samples