Topology | Flyback Converter |
Input voltage | 108-132 V |
Output 1 | 16 V / 0.46 A |
Output 2 | 22 V / 0.33 A |
IC revision | 4.1 |
The SSL2101 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow start-up directly from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use external bleeder transistors to provide extended dimmer interoperability