Topology | Buck Converter |
Input voltage | 85-138 V |
Output 1 | 70 V / 0.12 A |
IC revision | 6 |
The SSL21082AT is a high-voltage Integrated Circuit (IC) for driving retrofit LED lamps in general lighting applications. It enables the implementation of a very compact low-cost system solution. The IC has an integrated internal HV switch and work as Boundary Conduction Mode (BCM) buck converter.
The SSL21082AT is supplied by a start-up bleeder resistor, a dV/dt supply using capacitive coupling from the drain or any other auxiliary supply. The IC supply current is low. An internal clamp limits the supply voltage.
The IC has an accurate output current control and can be operated using Pulse-Width Modulation (PWM) dimming. In addition, several protection features are available such as easy external temperature feedback.
The main benefits of this IC include:
•Small Printed-Circuit Board (PCB) footprint and compact solution•High efficiency (up to 90 %) for non-dimmable high power factor solutions•High power factor (>0.9)•Ease of integration and many protection features•Low electronic Bill Of Material (BOM)•Mains phase-cut dimmable using external components•Highly flexible IC for use in buck, buck/boost modes•Single inductor used for non-isolated configurations because of internal demagnetization detection and dV/dt supply
The IC is designed to start up directly from the HV supply using an internal high-voltage current source. An internal clamp limits the supply voltage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 768772102 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|