IC manufacturers NXP

IC manufacturers (108)

NXP SSL21083 | Demoboard UM10468

SSL2108X buck evaluation board

Overview

TopologyBuck Converter
Input voltage230 V
Output 1140 V / 0.05 A
IC revision1

Description

The SSL2108X is a family of high-voltage Integrated Circuits (IC), designed to drivenon-dimmable retrofit LED lamps in general lighting applications. The product familyconsists of four ICs with different configurationsMain benefits of the product family are:• Small Printed-Circuit Board (PCB) footprint providing a compact solution• High-efficiency (up to 95 %)• Ease of integration• Low electronic Bill Of Material (BOM)The SSL2108X provides accurate output control with more than 5 % LED current accuracy. The ICs can operate using Pulse-Width Modulation (PWM) dimming and have many protection features including easy external temperature feedback.The SSL2108X driver family is the high performance solution for the next generation ofretrofit LED lamps. These ICs provide a high efficiency, high-power factor solution in asmall form factor.Remark: Unless otherwise stated all voltages are in V (DC).

More information

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
MountTHT 
Check availability