Topology | Buck Converter |
Input voltage | 230 V |
Output 1 | 140 V / 0.08 A |
IC revision | 2 |
The SSL21082 and SSL21084 are high-voltage Integrated Circuits (IC) for driving retrofit LED lamps in general lighting applications. They enable the implementation of a very compact low-cost system solution. The IC’s have an integrated internal HV switch and work as Boundary Conduction Mode (BCM) buck converter.
The SSL21082 and SSL21084 are supplied by a start-up bleeder resistor, a dV/dt supply using capacitive coupling from the drain or any other auxiliary supply. The IC supply current is low. An internal clamp limits the supply voltage.
They have accurate output current control and can be operated using Pulse-Width Modulation (PWM) dimming. In addition, several protection features are available such as easy external temperature feedback.
Remarks:L1=1.5mH L2=3.3mHUsed.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 1000 | 0.5 | 0.55 | 2.08 | 1.8 | THT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|