IC manufacturers NXP

IC manufacturers (97)

NXP SSL21084A

NXP mains-dimmable drivers and controller for LED lighting

Overview

TopologyBuck Converter
Input voltage230 V
Output 118.2 V / 0.3 A
IC revision1

Description

These best-in-class mains-dimmable SSL GreenChip ICs, suitable for use in isolated and nonisolated compact LED driver topologies, deliver excellent efficiency and reduce system cost.

Features

  • Superb mains-dimmable LED driver solution (both leading and trailing edge phase cut dimmers)
  • Buck driver ICs
  • Integrated 300 V MOSFET (SSL21082, SSL21082A)
  • Integrated 600 V MOSFET (SSL21084, SSL21084A)
  • Flyback or buck controller IC
  • Controller-only with external MOSFET (SSL2129A)
  • Supports tapped-buck topologies to extend the Vf LED range
  • Highest efficiency due to:
  • Power-efficient boundary conduction mode
  • Start-up JFET
  • High power factor (>0.9)
  • Full range of internal protections
  • Compatible with wall switches with built-in indication lightduring standby
  • “A” versions without short winding protection

Typical applications

  • ``Dimmable retrofit LED lamps
  • Dimmable driver modules for LED lighting

Products

Order Code Data­sheet Downloads Status Product series Samples
750313408SPEC
Active i| Production is active. Expected lifetime: >10 years. Power
Order Code Data­sheet
750313408SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples