IC manufacturers NXP

IC manufacturers (97)

NXP SSL2109

GreenChip controller for LED lighting

Overview

TopologyFlyback Converter
Input voltage90-132 V
Output 141 V / 0.2 A
IC revision1.1

Description

The SSL2109T is a high-voltage Integrated Circuit (IC), intended to drive LED lamps in general lighting applications.

The main benefits of this IC include:

•Small Printed-Circuit Board (PCB) footprint, and compact solution

•High efficiency (up to 95 %)

•Ease of integration and many protection features

•Low electronic Bill Of Material (BOM)

The IC is supplementary to the SSSL2108X series, but without internal switch. The IC range has been designed to start up directly from the HV supply by an internal high-voltage current source. Thereafter, the dV/dt supply is used with capacitive coupling from the drain, or any other auxiliary supply. This functionality provides full flexibility in the application design. An internal clamp limits the supply voltage.

The IC provides accurate output current control to within 5 % LED current accuracy. The IC can be operated using Pulse-Width Modulation (PWM) dimming and has many protection features including easy LED temperature feedback.

Features

  • LED controller IC for driving strings of LEDs or high-voltage LED modules from a rectified mains supply
  • Part of a high-efficiency switch mode buck driver product family
  • Controller that has power-efficient boundary conduction mode of operation with:
  • No reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) for switch turn-on
  • Zero voltage or valley switching for switch turn-off
  • Minimal required inductance value and size
  • Direct PWM dimming possible
  • Fast transient response through cycle-by-cycle current control:
  • Negligible AC mains ripple in LED current and minimal total capacitor value
  • No over or undershoots in the LED current
  • No binning on the LED forward voltage required
  • Internal Protections:
  • UnderVoltage LockOut (UVLO)
  • Leading-Edge Blanking (LEB)
  • OverCurrent Protection (OCP)
  • Short-Winding Protection (SWP)
  • Internal OverTemperature Protection (OTP)
  • Brownout protection
  • Output Short Protection (OSP)
  • Low component count (see Figure 3) LED driver solution:
  • No dim switch and high-side driver required for PWM dimming
  • Easy external temperature protection with a single NTC
  • Option for soft-start function
  • Compatible with wall switches with built-in indication light during standby
  • IC lifetime easily matches or surpasses LED lamp lifetime

Remarks:List of inductorReferv page no.11

Typical applications

  • LED lamps