Topology | Buck Converter |
Input voltage | 230 V |
Output 1 | 95 V / 0.05 A |
Output 2 | 10 V / 0.48 A |
IC revision | 4 |
The SSL2129AT is a high-voltage Integrated Circuit (IC) for driving LED lamps in general lighting applications.The main benefits of this IC include:•Small Printed-Circuit Board (PCB) footprint and compact solution•High efficiency (up to 95 %) for non-dimmable high power factor solutions•High power factor (>0.9)•Ease of integration and many protection features•Low electronic Bill Of Material (BOM)•Mains phase-cut dimmable using external components•Highly flexible IC for use in buck, buck/boost and flyback modes•Single inductor used for non-isolated configurations because of internal demagnetization detection and dV/dt supplyThe IC range has been designed to start up directly from the HV supply using an internal high-voltage current source. An internal clamp limits the supply voltage.