Topology | Buck Converter |
Input voltage | 120 V |
Output 1 | 80 V / 0.23 A |
Output 2 | 40 V / 0.23 A |
Output 3 | 60 V / 0.26 A |
IC revision | 2 |
The SSL5015/SSL5018 is a series of high-voltage Integrated Circuit (IC) controllers with an integrated MOSFET for driving LED lamps in general mains non-dimmable lighting applications up to 18 W.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447720222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.29 | 0.35 | 4730 | 1.1 | Standard | |||
750342302 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | ||
750342303 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447720222 | SPEC | ||
750342302 | SPEC | – | |
750342303 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Version | Samples |
---|