IC manufacturers NXP

IC manufacturers (108)

NXP SSL5021 | Demoboard SSL5021BDB1211(UM10877)

Compact low-ripple buck LED driver IC

Overview

TopologyBuck Converter
Input voltage100 V
Output 140 V / 0.21 A
IC revision2

Description

The SSL5021BTS is a highly integrated, high-precision, non-isolated MOSFET/bipolarbuck controller. It is intended to drive LED lamps in universal mains non-dimmable lightingapplications up to 25 W. The SSL5021BTS is designed for low-ripple applications.The SSL5021BTS operates in Boundary Conduction Mode (BCM) with on-time regulation.Operating in BCM provides a constant output current control with high accuracy. Adaptiveswitching frequency gives freedom to choose the inductor, which enables the optimizationof inductor size, efficiency and EMI.The SSL5021BTS starts up and operates in switching mode directly from an externalresistor without dV/dt supply or auxiliary supply. This feature simplifies the VCC supply. Itallows a low-cost off-the-shelf inductor to be used, providing flexibility in applicationdesign.The SSL5021BTS comes in a compact TSOP6 package.The SSL5031BTS is suitable for high power factor/Low-THD applications with ahigh-temperature foldback function. The SSL5031CTS is best for high powerfactor/low-THD applications without a high-temperature foldback function.

Features

  • Driving LED strings from a rectified mains supply, low-ripple (< ±5 %)
  • Small electronic Bill of Materials (BOM) enabling a compact solution and a small,single layer Printed-Circuit Board (PCB) footprint
  • Excellent line and load regulation and LED output current accuracy
  • Efficient BCM operation with: Minimal reverse recovery losses in freewheel diode
  • Zero Current Switching (ZCS) and valley switching for switch turn-on
  • Minimal inductance value and size required
  • High efficiency (up to 91 %)
  • Ultra low IC current during operation (< 150 A)
  • Auto-recovery protections:
  • UnderVoltage LockOut (UVLO)
  • Cycle-by-cycle OverCurrent Protection (OCP)
  • Internal OverTemperature Protection (OTP)
  • Output OverVoltage Protection (OVP)
  • Output Short Protection (OSP)
  • Thermal foldback protection via a single PTC or NTC resistor
  • Compatible with wall switches with built-in standby indicator lights (Hotaru switch)
  • Extended IC lifetime

Typical applications

  • low-cost, non-isolated LED lighting applications

Parts approved by NXP

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 680 µH, 0.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.25 A
Saturation Current @ 10%0.3 A
DC Resistance3.7 Ω
Self Resonant Frequency2.4 MHz
VersionHeat Shrinking Tube 
Check availability