Topology | Buck Converter |
Switching frequency | 50-70 kHz |
IC revision | 1 |
AN11532SSL50x1 4 W to 25 W high-efficiency LED driverare especially defined to address the non-dimmable retrofit Solid-State Lighting (SSL)application market.The SSL50x1 platform is optimized for use in low-cost, high-efficiency buck driversolutions for high-voltage LED strings or LED modules. The buck converter is one of themost commonly used Switch Mode Power Supplies (SMPS) topologies.This application note describes the general principles and considerations to beaddressed, when designing a low-ripple buck application with the SSL5021BTS or alow-THD buck application with the SSL5031BTS. The SSL50x1B drivers use on-timecontrol. They regulate the average output current. The SSL50x1B controllers operate inBoundary Conduction Mode (BCM). They use valley detection for efficient converter on/offswitching.Further information regarding design tools can be found on the www.Silergy.com productpage for the specific SSL50x1B IC or is available through your local sales office.Remark: All voltages unless otherwise specified are in V (DC).
The SSL50x1 ICs provide the following features:
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447471222 | SPEC | 8 files | WE-TIS Radial Leaded Wire Wound Inductor | 2200 | 0.31 | 0.46 | 5700 | 0.74 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447471222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|