Topology | Flyback Converter |
Input voltage | 230 V |
Switching frequency | 55-117 kHz |
Output 1 | 12 V / 0.45 A |
IC revision | 1 |
This manual describes the performance, technical data and connection of the SSL5101DB1224 20 W flyback high-power factor universal mains demo board.
The SSL5101T is a highly integrated switching mode LED controller which enables constant current driving from the mains input. It is a solution for small to medium LED retrofit lamp applications. It can be optimized for high-power factor requirements.
The SSL5101T is a flyback converter controller suitable for isolated, non-dimmable LED retrofit lamps. It can drive long LED strings with up to 40 V forward voltages (typical).
The SSL5101DB1224 demo board is intended to operate with high output voltages, as present in modern LED modules.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447462152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447462152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|