Topology | Flyback Converter |
Input voltage | 120-230 V |
Output 1 | 39.6 V / 0.39 A |
IC revision | 1 |
The SSL5101T is an offline controller IC, intended to drive LEDs in general lighting applications.The main benefits of this IC include:• Selectable modes for high power factor or low ripple, allowing a wide LED power range• Single stage topology for small PCB footprint• Ease of design-in• Integrated start-up JFET• Low electronic Bill Of Material (BOM)• Various converter topologies supportedThe IC drives an external switch for easy power scaling. It has been designed to start up directly from the High-Voltage (HV) supply by an internal high-voltage current source.Flyback, buck and buck-boost circuit topologies are supported. Primary side sensing provides accurate output current control.The IC can operate in three switching modes at two switching frequency ranges. It offers tradeoffs between the output current ripple, the mains current Total Harmonic Distortion (THD) and the application size. The IC incorporates all required protection features.
LED controller IC for driving strings of LEDs or high-voltage LEDs from rectified mains
High-efficiency switch mode buck, flyback or buck-boost controller driving an external power FET
Two maximum switching frequencies for highest efficiency or smallest application size
Zero current switching at switch turn-on
Zero voltage or valley switching at switch turn-on
Selectable low THD or low LED current ripple modes
No binning on LED forward voltage required
LED current accuracy within ±4 % across variations in components and conditions
Built-in Protections:
UnderVoltage LockOut (UVLO)
Leading-Edge Blanking (LEB)
OverCurrent Protection (OCP)
Internal OverTemperature Protection (OTP)
Brownout protection
Output short protection
Output open protection
Mains synchronization loss protection
Low component count LED driver solution
Compatible with wall switches with built-in indication light during standby(
IC lifetime matches or surpasses LED lamp lifetime