IC manufacturers NXP

IC manufacturers (97)

NXP SSL5255 | Demoboard UM10875

SSL5255DB1290 120 V 10 W non-isolated buck-boost LED driver

Overview

TopologyBuck-Boost Converter
Input voltage108-132 V
Output 176 V / 0.12 A
IC revision1

Description

This user manual describes the operation of the SSL5255DB1290 120 V 10 W dimmableLED driver featuring the SSL5255TE. The SSL5255DB1290 demo board has an A19 LEDlamp compatible form factor. The buck-boost converter topology provides a simple andefficient solution for mains dimmable LED lighting applications.Figure 2 shows the dimensions of the SSL5255DB1290 demo board. The board size and the components used ensure that the board fits in an A19 lamp base.Figure 3 shows the assembled top view and bottom view of the SSL5255DB1290 demoboard.

Features

  • Compact design and low component count

    -Excellent dimmer compatibility

  • Excellent line and load regulation
  • Power Factor > 0.9
  • THD < 20 %
  • Form factor A19 compatible
  • Open/short LED string protections
  • Meets conducted EMI EN55015
  • Meets 2.5 kV ring wave line surge

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750315453SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750315453SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples