IC manufacturers NXP

IC manufacturers (97)

NXP SSL5301 | Demoboard UM10714

UM10714 SSL5301DB1213 flyback LED driver

Overview

TopologyFlyback Converter
Input voltage230 V
Switching frequency55-117 kHz
Output 19.6 V / 0.4 A
IC revision2

Description

The SSL5301T is a high-efficient mains dimmable controller IC for LED solutions. The SSL5301DB1215 demo board is a compact and high performance non-isolated buck LED driver solution optimized for low THD operation.

The SSL5301DB1215 demo board drives a constant current through the LEDs from a rectified 120 VAC mains input voltage. This 13 W demo board is optimized for a LED string voltage of 38 V at 290 mA. The design and the components used ensure that the board fits into an A19 and PAR lamp base

Features

  • AC line input voltage: 120 V ±10 %
  • Output voltage: 38 V (range: 30 V to 45 V)
  • Output current: 290 mA
  • Output current ripple: < 50 %
  • Nominal input power: 13 W
  • Efficiency: 88 %
  • Power factor: > 0.97
  • THD: 25 %
  • IC used: SSL5301T

Typical applications

  • Solid State Lighting

Products

Order Code Data­sheet Downloads Status Product series Samples
750313955SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer, WE-FB
Order Code Data­sheet
750313955SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples