Topology | Flyback Converter |
Input voltage | 90-276 V |
Switching frequency | 10-200 kHz |
Output 1 | 5 V |
Output 2 | 12 V |
IC revision | 4.0 |
The TEA152x family STARplug is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage Bipolar Complementary Metal-Oxide Semiconductor (BiCMOS) process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic power-plug concept possible.In its most basic version of application, the TEA152x family acts as a voltage source.Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the TEA152x family renders an efficient and low cost power supply system.