IC manufacturers NXP

IC manufacturers (99)

NXP TEA1720A | Demoboard UM10834

TEA1720 10.6 W / 5 V USB Mobile Charger

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 15 V / 2 A
IC revision2

Description

The TEA1720BT demo board is a slim line sized and cost effective solution for a 10.6 W USB smartphone charger, USB wireless charger or any low power adapter solution.This user manual describes the TEA1720ADB1132 10 W ConstantVoltage/Constant Current (CV/CC) universal input power supply for tabletadapters/chargers. This demo board is based on the GreenChip SmartPower TEA1720B3T and the TEA1705 transient controller. TheTEA1720B3T and TEA1705 application enables a no-load powerconsumption of less than 20 mW and a low external component count forcost-effective applications. In addition, the TEA1720B3T providesadvanced control modes for optimal performance. The TEA1705 transientcontroller continuously monitors the output voltage. When the outputvoltage drops below the detection level Vdet (VCC), a transient interruptsignal is generated to wake up the TEA1720B3T.

Features

  • IC used: TEA1720B3T SOP8 DCM mode controller
  • External NPN switch
  • Universal Mains: 85 - 264 Vac / 47 - 63 Hz
  • Output power is 10.6 W (5 V / 2.12 A_typically)
  • High average efficiency: > 82 %
  • Ultra low no load power consumption: < 20 mW
  • CC-mode: +/- 10 %
  • Primary sensing
  • Compensation of cable impedance included
  • Small form factor
  • Excellent transient response together with TEA1705
  • Low component count for a cost effective implementation
  • Energy Star v6.0 compliant
  • USB 1.1. battery charging reference
  • EMI CISPR22 compliant

Products

Order Code Data­sheet Downloads Status Product series Samples
750313911
Active i| Production is active. Expected lifetime: >10 years.
Order Code Data­sheet
750313911
Samples
Order Code Data­sheet Downloads Status Product series Samples