IC manufacturers NXP

IC manufacturers (97)

NXP TEA1721

TEA1721 universal mains white goods flyback SMPS demo board

Overview

TopologyFlyback Converter
Input voltage120 V
Switching frequency150-30000 kHz
Output 120 V / 0.01 A
IC revision1

Description

This reference design demonstrates the TEA1721 as a -12 V and -3.3 V AC/DC SMPS converter that can provide 5 W into a load. The switch-mode converter operates in flyback mode at a maximum frequency of around 50 kHz. Over-current and short circuit protection are built in. Under no-load conditions, the power consumption of the flyback converter is around 20 mW. This application is typically suited for White Goods appliances and industrial applications.

Features

  • Compatible with Universal Mains: 85 V (AC) to 265 V (AC)
  • Dual output voltage: -12 V (DC) and -3.3 V (DC)
  • Maximum output current: -12 V = -400 mA; -3.3 V = -400 mA
  • Primary side voltage regulation removes the need for an optocoupler
  • Output voltage accuracy: -12 V = +5 % to -5 %
  • Output voltage regulation and stability: -12 V = ± 1 % (in load range 5 % to 100 %)
  • Total maximum power: 5 W
  • No-load power consumption: 20 mW
  • Efficiency: ±80 %
  • Operating temperature: -40 °C to 85 °C
  • Board dimensions: 34.3 mm x 34.3 mm x 21 mm (L x W x H)
  • IC Used: TEA1721BT

Products

Order Code Data­sheet Downloads Status Product series Samples
7508110411SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
7508110411SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples