Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 50 kHz |
Output 1 | 5 V / 1 A |
IC revision | 1 |
This user manual describes the TEA1721 based 12 V and 3.3 V AC/DC SMPS demo board which provides 5 W into a load.
The switch-mode converter operates in flyback mode at a maximum frequency of around 50 kHz. Over-current and short circuit protection are built in.
Under no-load conditions, the power consumption of the flyback converter is around 20 mW. This application is typically suited for White Goods appliances and industrial applications.