IC manufacturers NXP

IC manufacturers (98)

NXP TEA1721XT

TEA1721 universal mains white goods flyback SMPS demo board

Overview

TopologyOther Topology
Switching frequency50 kHz
IC revision1

Description

This user manual describes the TEA1721 based 12 V and 3.3 V AC/DC SMPS demo board which provides 5 W into a load.

The switch-mode converter operates in flyback mode at a maximum frequency of around 50 kHz. Over-current and short circuit protection are built in.

Under no-load conditions, the power consumption of the flyback converter is around 20 mW. This application is typically suited for White Goods appliances and industrial applications.

Features

  • Compatible with Universal Mains 85 V (AC) to 265 V (AC)
  • Dual output voltage 12 V (DC) and 3.3 V (DC)
  • Primary side voltage regulation removes the need for an optocoupler
  • Total maximum power is 5 W
  • No-load power consumption of 20 mW