IC manufacturers NXP

IC manufacturers (97)

NXP TEA1723FT

HV start-up flyback controller with integrated MOSFET for 11 W applications, 1750 Hz burst frequency

Overview

TopologyOther Topology
Switching frequency48-53 kHz
IC revision2.1

Description

The TEA1723 is a small and low cost module Switched Mode Power Supply (SMPS)controller IC for power applications (up to 11 W) and operates directly from the rectifieduniversal mains input. The device includes a high voltage power switch (700 V) and hasbeen optimized for flyback converter topologies to provide high-efficiency over the entireload range with ultra-low power consumption in the no-load condition. It provides a circuitfor start-up directly from the rectified mains voltage without any external bleeder circuits.The converter operates as a regulated voltage source from no-load up to the maximumoutput current and operates as current source that delivers the maximum current over abroad output voltage range. Using the TEA1723, a low power converter can be built atminimum cost and with the minimum number of external components.The controller regulates the output voltage with primary-side sensing which eliminates theneed for an additional secondary feedback circuitry and simplifies the design. At higherpower levels, a frequency and current control mode is used. It operates with burst modecontrol at low power levels and no-load condition. The burst mode minimizes audiblenoise and provides an energy saver state which reduces the power consumption inno-load condition. The Burst mode frequency of 1750 Hz enables no-load powerconsumption < 53 mW at 230 V (AC) mains input.

Features

Power features:

  • Low power SMPS controller with integrated power switch designed for applications up to 11 W
  • 700 V high voltage power switch for global mains operation
  • Primary sensing for control of the output voltage without optocoupler and secondaryfeedback circuitry
  • Minimizes audible noise in all operation modes
  • Energy Star 2.0 compliant
  • Jitter function for reduced EMIGreen features:
  • Enables no-load power consumption below < 53 mW
  • Very low supply current in no-load condition with energy saver mode
  • Incorporates a high voltage start-up circuit with zero current consumption under normal switching operation
  • Available in halogen-free and Restriction of Hazardous Substances (RoHS) SO7 package

Green features:

  • Enables no-load power consumption below < 53 mW
  • Very low supply current in no-load condition with energy saver mode
  • Incorporates a high voltage start-up circuit with zero current consumption under normal switching operation
  • Available in halogen-free and Restriction of Hazardous Substances (RoHS) SO7 packageProtective functions:
  • OverVoltage Protection (OVP) on Feedback control (FB) pin with auto-restart
  • UnderVoltage LockOut (UVLO) protection on IC supply pin
  • OverTemperature Protection (OTP)
  • Soft-start by reduced peak current for zero and low output voltage
  • Demagnetization protection for guaranteed discontinuous conduction mode operation

    -Open and short-circuit protection of the Feedback control (FB) pin

  • Short-circuit protection of the charger output

Typical applications

  • Chargers for smartphones and media tablets
  • General-purpose adapters
  • Smart meters
  • Industrial
  • White goods

Products

Order Code Data­sheet Downloads Status Product series Samples
7508110124SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Übertrager WE-UNIT
Order Code Data­sheet
7508110124SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples