IC manufacturers NXP

IC manufacturers (103)

NXP TEA19161T | Demoboard TEA1916DB1262

Overview

TopologyLLC Resonant Converter
Input voltage360-400 V
Output 112 V / 25 A
IC revision1.1

Description

TEA1916DB1262 digital resonant 240 W/12 V power supply demo boardThe TEA19161T is a digital LLC controller. It is used in combination with thePFC controller TEA19162T.Combining these two ICs with the SR controllerTEA1995T at the secondary side results in a high-efficient resonant converterover the whole output power range.This document describes such a resonant power supply design with a 240 W(12 V/20 A) typical output power.It operates in normal mode for high and medium power levels, in low-powermode at medium and low power levels, and in burst mode at (very) low powerlevels.Low-power mode and burst mode operation provide a reduction of powerlosses, resulting in a higher efficiency at lower output power levels. Powerlevels for switching over from one mode to another mode can be selected byadjusting component values.The efficiency at high power levels is well above 90 %.No-load power consumption is well below 100 mW.At 250 mW output power, the input power is well below the 500 mW (complieseasily with EUP lot6).

More information

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750315374
Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Transformer