IC manufacturers NXP

IC manufacturers (98)

NXP TEA19361 | Demoboard UM11066

TEA1936xDB1521 USB_PD 45 W mobile charging demo board

Overview

TopologyFlyback Converter
Input voltage90-264 V
Output 120 V / 3 A
IC revision1

Description

The TEA19361T is a member of the GreenChip family of controller ICs for switched mode power supplies. It is intended for flyback topologies to be used either standalone or together with USB PD or smart charging controllers (like the TEA190x series) at the secondary side. The built-in green functions provide high efficiency at all power levels.The TEA19361T is compatible with multiple output voltage applications with a wide output range from 5 V to 20 V in Constant Voltage (CV) mode. When used with a secondary-side controller IC, like the TEA190x series, it supports Constant Current (CC) mode down to 3 V output voltage.At high power levels, the flyback converter operates in Quasi-Resonant (QR) mode. At lower power levels, the controller switches to Frequency Reduction (FR) in Discontinuous Conduction Mode (DCM) operation. The peak current is limited to a minimum level. Valley switching is used in all operating modes.At very low power levels, the controller uses burst mode to regulate the output power. A special optocoupler current reduction regulation has been integrated which reduces the average optocoupler current in all modes to a minimum level. This reduction ensures high efficiency at low power and excellent no-load power performance. As the switching frequency in this mode is never less than fsw(min) and the burst repetition rate is regulated to a low value, the audible noise is minimized. During the non-switching phase of the burst mode, the internal IC supply current is minimized for further efficiency optimization.The TEA19361T includes a wide set of protections that are safe-restart protections. One of these protections is an accurate OverPower Protection (OPP). If the output is shorted, the system stops switching and restarts. The output power is then limited to a lower level.The TEA19361T is manufactured in a high-voltage Silicon-On-Insulator (SOI) process. The SOI process combines the advantages of a low-voltage process (accuracy, highspeed protection, functions, and control). However, it also maintains the high-voltage capabilities (high-voltage start-up, low standby power, and brownin/brownout sensing at the input).The TEA19361T enables low-cost, highly efficient and reliable supplies for power requirements up to 75 W using a minimum number of external components.

Features

General features:SMPS controller IC supporting smart-charging applications and multiple-output-voltage applications

  • Wide output range (5 V to 20 V in CV mode, 3 V to 20 V in CC mode, and 3 V to 6 V in direct charging mode)
  • Housed in a small SO10 package
  • Suited for mobile charger applications that require low Common-Mode Noise (CMN) distortion (meeting the IEC EN62684 specification)
  • Adaptive dual supply for highest efficiency over the entire output voltage range
  • Integrated high-voltage start-up
  • Continuous VCC regulation during start-up and protection via the HV pin, allowing a minimum VCC capacitor value
  • Reduced optocurrent enabling low no-load power (20 mW at 5 V output)
  • Fast transient response from 0 to full load
  • Minimal audible noise and output voltage ripple in all operating modes
  • Integrated soft startGreen features:Enables high efficiency operation over a wide power range via:
  • Low supply current during normal operation (0.6 mA without load)
  • Low supply current during non-switching state in burst mode (0.2 mA)
  • Valley switching for minimum switching losses
  • Frequency reduction with fixed minimum peak current to maintain high efficiency at low output power levelsProtection features:All protections are safe-restart protections.
  • Mains voltage compensated OverPower Protection (OPP)
  • OverTemperature Protection (OTP)
  • Integrated overpower time-out
  • Integrated restart timer for system fault conditions
  • Continuous mode protection using demagnetization detection
  • Accurate OverVoltage Protection (OVP)
  • General-purpose input for safe restart protection; for use with system OverTemperature Protection (OTP)
  • Driver maximum on-time protection
  • Brownin and brownout protection

Typical applications

  • Battery chargers for smart phones, media tablets and mobile devices with touchpad display