IC manufacturers NXP

IC manufacturers (97)

NXP TEA19363DB1484 | Demoboard UM11067 TEA19363DB1484 60 W USB-PD demo board

USB PD 60W Mobile Charging

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency25.5-128 kHz
Output 120 V / 3 A
IC revision1.0

Description

The TEA19363DB1484 demo board operates at mains voltages from 90 V (AC) up to 264 V (AC) with an output voltage from 5 V (DC) up to 20 V (DC).The TEA19363DB1484 provides an effective solution with a low output current ripple and high efficiency for USB-PD and Quick Charge applications.

Features

  • Switched-Mode Power Supply (SMPS) controller IC supporting smart-charging applications and multiple-output-voltage applications
  • Wide output range (5 V to 20 V in Constant Voltage (CV) mode, 3 V to 20 V in Constant Current (CC) mode, and 3 V to 6.5 V for direct charging)
  • A combination of operating modes (burst mode, Frequency Reduction (FR) mode, DCM mode, and QR mode) enables enhanced efficiency
  • Small SO10 package
  • Adaptive dual supply for highest efficiency over the entire output voltage range
  • Integrated high-voltage start-up
  • Continuous VCC regulation during start-up and protection via the HV pin, allowing minimum values for the buffer capacitors that are connected to the VCCL and VCCHpins
  • Reduced optocoupler current enabling low no-load power (20 mW at 5 V output)
  • Fast transient response from zero to full load
  • Minimal audible noise and output voltage ripple in all operating modes
  • Integrated soft start
  • Low supply current during normal operation (0.6 mA without load)
  • Low supply current during non-switching state in burst mode (0.2 mA)
  • Valley switching to minimize switching losses
  • Frequency reduction with fixed minimum peak current to maintain high efficiency at low output power levels
  • QR controller can be used in combination with NXP Semiconductors Synchronous Rectification (SR) controllers for optimal efficiency performance Mains voltage compensated OverPower Protection (OPP)
  • OverTemperature Protection (OTP)
  • Integrated overpower timeout
  • Integrated restart timer for system fault conditions
  • Continuous mode protection using demagnetization detection
  • Accurate OverVoltage Protection (OVP)
  • General-purpose input for safe restart protection; used with system OverTemperature Protection (OTP)
  • Driver maximum on-time protection
  • Brownin and brownout protection
  • The TEA19361T OVP and OTP protections are safe restart protections

Typical applications

  • Supports multiple-output-voltage applications / USB-PD (type C) application / direct charge application
  • Notebook, netbook, and tablet adapters and chargers

Products

Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples
632723100011SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT USB 3.1 Type C Horizontal Receptacle 24 THR 20 Tape and Reel
Order Code Data­sheet
632723100011SPEC
Samples
Order Code Data­sheet Downloads Product seriesApplicationInterface TypeTypeGenderPins
(pcs)
MountWorking Voltage
(V (DC))
Packaging Samples