Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 120 V |
IC revision | 2.1 |
This evaluation board is intended to build applications with the UBA2016A, UBA2015Aand UBA2015 ballast controller family. This document describes the specification and useof the board. This ballast design is intended to drive one 35W T5 lamp with the UBA2015AP. However, several options are provided on the board to use it with the UBA2016AP and UBA2015P.
Order Code | Datasheet | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|
750311081 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Gate Drive Übertrager | ||
750312352 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | ||
750312407 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | ||
760800001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|