Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 230 V |
Switching frequency | 20-80 kHz |
IC revision | 3 |
The UBA2016A/15/15A are high voltage Integrated Circuits (IC) intended to drive fluorescent lamps with filaments such as Tube Lamps (TL) and Compact Fluorescent Lamps (CFL) in general lighting applications. The IC comprises a fluorescent lamp control module, half-bridge driver, built-in critical conduction mode Power Factor Correction (PFC) controller/driver and several protection mechanisms. The IC drives fluorescent lamp(s) using a half-bridge circuit made of two MOSFETs with a supply voltage of up to 600 V.The UBA2016A/15/15A are designed to be supplied by a start-up bleeder resistor and a dV/dt supply from the half-bridge circuit, or any other auxiliary supply derived from the half-bridge or the PFC. The supply current of the IC is low. An internal clamp limits the supply voltage.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7448640405 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FC Common Mode Power Line Choke | 0.45 | 42 | 2.3 | 250 | 2000 | MnZn | 21.3 | 21.3 | 17.8 | THT | |||
750312407 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | 1.1 | – | – | 1875 | – | 30.35 | 27.05 | 22.6 | THT | ||
760800001 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | 0.127 | – | – | 2000 | – | 15 | 15.75 | 18.5 | THT | ||
760801080 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | 2 | – | – | – | – | 30.35 | 27.05 | 22.6 | THT | ||
750311081 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Gate Drive Übertrager | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7448640405 | SPEC | ||
750312407 | SPEC | – | |
760800001 | SPEC | – | |
760801080 | SPEC | – | |
750311081 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|