Topology | Flyback Converter |
Input voltage | 400-440 V |
Switching frequency | 20-80 kHz |
IC revision | 2 |
The UBA2017/UBA2017A are high-voltage Integrated Circuits (IC) intended to drive fluorescent lamps with filaments such as Tube Lamps (TL) and Compact Fluorescent Lamps (CFL) in general lighting applications. The IC comprises a fluorescent lamp control module, half-bridge driver and several protection mechanisms. The IC drives fluorescent lamps using a half-bridge circuit made of two MOSFETs with a supply voltage of up to 600 V.The UBA2017/UBA2017A are supplied by a start-up bleeder resistor and a dV/dt supply from the half-bridge circuit, or any other auxiliary supply derived from the half-bridge. The supply current of the IC is low. An internal clamp limits the supply voltage.
Half-bridge driver features:
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7448640405 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FC Common Mode Power Line Choke | 0.45 | 42 | 2.3 | 250 | 2000 | MnZn | 21.3 | 21.3 | 17.8 | THT | ||
![]() | 760800001 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | 0.127 | – | – | 2000 | – | 15 | 15.75 | 18.5 | THT | |
![]() | 760801080 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Inductor | – | 2 | – | – | – | – | 30.35 | 27.05 | 22.6 | THT | |
750311081 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Gate Drive Übertrager | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7448640405 | SPEC | |
![]() | 760800001 | SPEC | – |
![]() | 760801080 | SPEC | – |
750311081 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|