IC manufacturers NXP

IC manufacturers (97)

NXP UBA20260

600 V driver IC for step dimmable CFLs

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage230 V
IC revision2

Description

The UBA20260 is a high-voltage integrated circuit designed to control high power self-ballasted Compact Fluorescent Lamp (CFL) lighting applications. The UBA20260 is a controller circuit with advanced features for step dimming and a lamp current controlled boost feature for boosting cold (amalgam) CFLs.The controller contains a half-bridge drive function for CFLs, a high-voltage level-shift circuit with integrated bootstrap diode, an oscillator function, a current control function for preheat and burn, a timer function and protection circuits. The UBA20260 is supplied using the dV/dt current charge supply circuit from the half-bridge circuit.Remark: The mains voltages given in this data sheet are AC voltages

Features

  • 2.1 Half-bridge features
  •  Integrated high-voltage level-shift function with integrated bootstrap diode
  • 2.2 Preheat and ignition features
  •  Coil saturation protection during ignition
  •  Adjustable preheat time
  •  Adjustable preheat current
  •  Ignition lamp current detection
  • 2.3 Lamp boost features
  •  Adjustable boost timing
  •  Fixed boost current ratio of 1.5
  •  Gradually boost to burn transition timing
  • 2.4 Dim features
  •  4-level step dimming adjustment using a standard on/off mains switch
  •  Adjustable memory retention time for step dimming
  •  Adjustable minimum dimming level
  • 2.5 Protection
  •  OverTemperature Protection (OTP)
  •  Capacitive Mode Protection (CMP)
  •  OverPower Protection (OPP)
  •  OverCurrent Protection (OCP) in both boost and burn states
  •  Power-down function
  • 2.6 Other features
  •  Current controlled operation in both boost and burn state
  •  External power-down function

Note:L1 4.7 mH mains filter inductor; ISAT = 300 mAL2 Würth Elektronik: 7608000902 2000/21.31.3/22 H lamp inductor

Typical applications

  • Step-dimmable compact fluorescent lamps above 20 W and for universal mains

Products

Order Code Data­sheet Downloads Product series Samples
7608000902SPEC
PFC Transformer
Order Code Data­sheet
7608000902SPEC
Samples
Order Code Data­sheet Downloads Product series Samples