Topology | Power Factor Correction |
Input voltage | 85-265 V |
Output 1 | 23 V / 0.3 A |
The OZ8027 is a primary side control, LED driver controller. It can be used inhigh power factor AC/DC converter applications.Each IC operates ata fixed frequency of 50kHz with discontinuous current mode in flyback circuit topology.
OZ8027 works with neon indicators in a traditional wall switch, without interference.
Provides complete protection functions:
-VDD over-voltage
-VDD under-voltage lockout with hysteresis
-Open and Short LED
-Primary side cycle-by-cycle current limit
-Maximum gate drive output clamp
-Over-temperature
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744741222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | 2200 | 0.21 | 0.2 | 11 | 1.9 | THT | Heat Shrinking Tube | ||
![]() | 744731332 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TIS Radial Leaded Wire Wound Inductor | 3300 | 0.18 | 0.15 | 8 | 1 | THT | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744741222 | SPEC | |
![]() | 744731332 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Version | Samples |
---|