Topology | Buck Converter |
Input voltage | 4.5-24 V |
Switching frequency | 200-1500 kHz |
Output 1 | 5.5 V / 6 A |
IC revision | 1.2 |
The FAN23XX Evaluation Board Highlights the FAN23XX family of highly efficient synchronous buck regulators. This family of devices combines Fairchild's constant ON time control architecture with integrated MOSFETs to supply a wide range of load current in various applications.
Component Footprints to Cover Load Currents: 6 A to 15 AConfigurable Enable FunctionSupports Startup with Output Pre-biasOn-board Transient Generator with Adjustable Load Current Slew RateSupports Internal Regulator (“SV” parts) or External Bias SupplyTest Points for Probing Critical Waveforms and Efficiency Measurements
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 1.2 | 32.6 | 12 | 25 | 1.8 | 75 | Superflux |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Samples |
---|