Topology | Flyback Converter |
Finished, still waiting on datasheets
Order Code | Datasheet | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|
885012006036 | – | – | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | ||
885012206018 | – | – | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | ||
885012206075 | – | – | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | ||
885012206078 | – | – | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | ||
885012209006 | – | – | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) |
Order Code | Datasheet | |
---|---|---|
885012006036 | – | |
885012206018 | – | |
885012206075 | – | |
885012206078 | – | |
885012209006 | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Samples |
---|