| Topology | LLC Resonant Converter |
| Input voltage | 90-264 V |
| Switching frequency | 36-735 kHz |
| Output 1 | 450 V / 16 A |
| IC revision | 0.9 |
The FAN7688 is an advanced Pulse Frequency Modulated (PFM) controller for LLC resonant converters with Synchronous Rectification (SR) that offers best in class efficiency for isolated DC/DC converters. It employs a current mode control technique based on a charge control, where the triangular waveform from the oscillator is combined with the integrated switch current information to determine the switching frequency. This provides a better control-to-output transfer function of the power stage simplifying the feedback loop design while allowing true input power limit capability. Closed-loop soft-start prevents saturation of the error amplifier and allows monotonic rising of the output voltage regardless of load condition. A dual edge tracking adaptive dead time control minimizes the body diode conduction time thus maximizing efficiency.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012007051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 nF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 3.5 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 µF | ±10% | 25 | 0805 | -55 °C up to +125 °C | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 74438343010 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 2010 | -40 °C up to +125 °C | – | – | – | – | 2 | 1.6 | 1 | – | – | 1 | 2.8 | 4.7 | 86 | 99 | 80 | SMT | 2 | – | – | – | – | 1.8 | ||
![]() | 61300511021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 12.7 | – | – | – | Bag | – | – | – | – | – | – | THT | 5 | 2.54 | Single | Pin Header | Angled | 3 | |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 25.4 | – | – | – | Bag | – | – | – | – | – | – | THT | 10 | 2.54 | Single | Pin Header | Angled | 3 | |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 15.24 | – | – | – | Bag | – | – | – | – | – | – | THT | 6 | 2.54 | Single | Pin Header | Angled | 3 | |
![]() | 61300811021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 20.32 | – | – | – | Bag | – | – | – | – | – | – | THT | 8 | 2.54 | Single | Pin Header | Angled | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012007051 | SPEC | ||
| 885012007057 | SPEC | ||
| 885012007059 | SPEC | ||
| 885012007061 | SPEC | ||
| 885012207086 | SPEC | ||
| 885012207088 | SPEC | ||
| 885012207090 | SPEC | ||
| 885012207092 | SPEC | ||
| 885012207096 | SPEC | ||
| 885012207072 | SPEC | ||
| 885012207074 | SPEC | ||
| 885012207076 | SPEC | ||
| 885012207052 | SPEC | ||
| 885012207079 | SPEC | ||
| 885012208094 | SPEC | ||
| 885012208069 | SPEC | ||
![]() | 74438343010 | SPEC | |
![]() | 61300511021 | SPEC | – |
![]() | 61301011021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300611021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300811021 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Pins (pcs) | Pitch (mm) | Rows | Gender | Type | IR (A) | Samples |
|---|