IC manufacturers Onsemi

IC manufacturers (97)

Onsemi FAN9673 | Demoboard FEBFAN9673_B01H2500A

2.5 kW Three-Channel CCM PFC with 12 V SB Module

Overview

TopologyPower Factor Correction
Input voltage180-264 V
Output 1393 V
IC revision1.2

Description

The FAN9673 is a 32-pin, Continuous Conduction Mode (CCM) Power Factor Correction (PFC) controller IC intended for PFC pre-regulators. The FAN9673 includes average current and boost-type power factor correction, which results in a power supply that fully complies with the IEC1000-3-2 specification. A TriFault Detect™ function helps reduce external components and provides full protection for feedback loops, such as over voltage. An over-voltage comparator shuts down the PFC stage in the event of a sudden load decrease. The RDY signal can be used for power-on sequence control. The Channel Management (CM) function can enable / disable the each channel independently. The FAN9673 also includes PFC soft-start, peak current limiting, and input voltage brown-in/out protection.

Features

  • Continuous Conduction Mode Control
  • Maximum Three-Channel PFC Control
  • Average Current Mode Control
  • PFC Slave Channels External Signal / Channel Management Function Control
  • Programmable Operation Frequency Range: 18 kHz~40 kHz or 55 kHz~75 kHz
  • Programmable PFC Output Voltage
  • Two Types of Current Limit
  • TriFault Detect™ Protects Against Feedback Loop Failure
  • SAG Protection
  • Programmable Soft Start
  • Under-Voltage Lockout (UVLO)
  • Differential Current Sensing
  • Available in 32-Pin LQFP Package

Typical applications

  • Home Appliance/Industrial Motor Motion Control

More information

Products

Order Code Data­sheet Downloads Status Product series Samples
750342371SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Transformer
Order Code Data­sheet
750342371SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples