IC manufacturers Onsemi

IC manufacturers (97)

Onsemi FAN9673Q

Three- Channel Interleaved CCM PFC Controller

Overview

TopologyBoost Converter
Input voltage176-264 V
Switching frequency18-75 kHz
Output 184 V / 36 A
IC revision1.4

Description

The FAN9673 is an interleaved three-channel Continuous Conduction Mode (CCM) Power Factor Correction (PFC) controller IC intended for PFC pre-regulators. Incorporating circuits for the implementation of leading edge, average current, and “boost”-type power factor correction; the FAN9673 enables the design of a power supply that fully complies with the IEC1000-3-2 specification. Interleaved operation provides substantial reduction in the input and output ripple currents and the conducted EMI filtering becomes easier and cost effective.

An innovative channel management function allows the power level of the slave channels to be loaded and unloaded smoothly according to the setting voltage on the CM pin, improving the PFC converter’s load transient response.

The FAN9673 also incorporates a variety of protection functions, including: peak current limiting, input voltage brown out protection, and TriFault Detect™ function.

Features

  • Continuous Conduction Mode Control
  • Three-Channel PFC Control(Maximum)
  • Average Current-Mode Control
  • PFC SlaveChannelManagementFunction
  • Programmable Operation Frequency Range:18kHz~40kHz or 55kHz~75kHz
  • Programmable PFC Output Voltage
  • Two CurrentLimitFunctions
  • TriFault Detect™Protects Against FeedbackLoop Failure
  • SagProtection
  • Programmable Soft
  • StartUnderVoltage Lockout (UVLO)
  • Differential Current Sensing
  • Available in 32PinLQFPPackage

Typical applications

  • Server and Telecom Power Supply
  • Industrial Welding and Power Suppply
  • High Power AC-DC Power supply
  • White Goods eg:Air Conditioner Power Supply
  • DC Motor Power Supply
  • UPS

Products

Order Code Data­sheet Downloads Status Product series Samples
750342313SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750342313SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples