Topology | Power Factor Correction |
Input voltage | 176-264 V |
Output 1 | 16 V / 0.1 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Q (%) | IR (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447905 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | 50 | 1 | 0.4 | – | – | – | 2 | 1.2 | 0.9 | SMT | 45 | 50 | |
![]() | 7448640416 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FC Common Mode Power Line Choke | 600 | 24000 | 1.38 | 250 | 2000 | MnZn | 21.3 | 16.6 | 22.5 | THT | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447905 | SPEC | – |
![]() | 7448640416 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Q (%) | IR (mA) | Samples |
---|