IC manufacturers Onsemi

IC manufacturers (99)

Onsemi FSL138MRT

FSL138MRT Green-Mode Fairchild Power Switch (FPS™) for High Input Voltage

Overview

TopologyOther Topology
Switching frequency61-73 kHz
IC revision1.0.0

Description

The FSL138MRT is an integrated Pulse Width Modulation (PWM) controller and SenseFET specifically designed for offline Switched-Mode Power Supplies (SMPS) with minimal external components. The PWM controller includes an integrated fixed-frequency oscillator, Under-Voltage Lockout (UVLO), Leading-Edge Blanking (LEB), optimized gate driver, internal soft-start, temperature-compensated precise current sources for loop compensation, and self-protection circuitry. Compared with a discrete MOSFET and PWM controller solution, the FSL138MRT can reduce total cost, component count, size, and weight; while simultaneously increasing efficiency, productivity, and system reliability. This device provides a basic platform suited for cost-effective design of a flyback converter.

Features

  • Internal Avalanched-Rugged 800V SenseFET
  • Advanced Soft Burst-ModeOperation for Low Standby Power and Low Audible Noise
  • Under 40mW Standby PowerConsumption at 265VAC and No-load Condition
  • Random Frequency Fluctuation for Low EMI
  • Pulse-by-Pulse Current Limit
  • Various Protection Functions: Overload Protection (OLP), Over-Voltage Protection (OVP), Abnormal Over-Current Protection (AOCP), Internal Thermal Shutdown (TSD) with Hysteresis and Under-Voltage Lockout (UVLO) with Hysteresis
  • Low Operating Current (0.4mA) in Burst Mode
  • Internal Startup Circuit
  • Built-in Soft-Start: 15ms
  • Auto-Restart Mode

Typical applications

  • Power Supply for STB Home Appliances and Industrial for Hingh AC Input

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples
7447471220SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-TIS Radial Leaded Wire Wound Inductor 22 3.8 4.4 40 16 THT
Order Code Data­sheet Simu­lation
7447471220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
Mount Samples