IC manufacturers Onsemi

IC manufacturers (97)

Onsemi FUSB15101 | Demoboard EVBUM2818/D

100 W TYPE-C PD3.0 / PPS Charger Solution

Overview

TopologyUSB

Description

This evaluation board user’s manual describes a 100 W,Type C interface, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0/PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency,and low standby power are essential.The featured power supply is a simple QR flyback topology utilizing onsemi’s NCP1623 VSFF PFC controller with 2 stage level, NCP1343 Multi−mode HF PWM controller with transient peak excursion power, NCP4307 synchronous rectified controller, onsemi’s FCMT199N60/ FCMT250N65/FDMS86180/NTTFS4C02 MOSFET. Thisevaluation board user’s manual provides the completecircuit schematic details, PCB and BOM for 100 W Type CInterface PD3.0 Power adapter solution which supports PDoutput (5 V / 3 A, 9 V / 3 A, 12 V / 3 A, 15 V / 3 A, 20 V /5 A).

Features

  • 32−bit Arm Cortex−M0+ Processor
  • 32 KB OTP (One Time Programmable) Program Memory
  • USB PD 3.1 with PPS Support
  • Power Management Unit with VIN Support from 3.3 V to 24 V
  • Integrated VCONN Supply for Interrogating E−Marked Cables
  • Idle and Sleep Modes to Meet CoC and DoE Requirements
  • Peripherals
  • USB Type−C / PD Detection and Communication Layer
  • VBUS NMOS Gate Driver for Load Switch Control
  • VBUS Discharge Functionality
  • Programmable Constant Voltage & Constant Current Control
  • Two 10−bit DAC’s for Precise Voltage and Current Control
  • Two NTC Temperature Measurements
  • 10−bit ADC for Voltage, Current and Temperature Reporting
  • Two General Purpose 32−bit Timers
  • Watchdog Timer (WDT)
  • I2C Master/Slave Peripheral -UART on D+/− Pins
  • Output Fault Protection
  • Over−Voltage
  • Under−Voltage -Over−Current
  • Over−Temperature - 20−pin QFN Package (4 mm x 4 mm, 0.5 P)

Typical applications

  • Power Banks
  • Wall Chargers for Mobile Phones and Tablets and Computing Devices, AC−DC USB PD Compliant Adapters, Lighter Adapters

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206091SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)22 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206092SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)33 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106018SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)2.2 µF ±20% 16 0603 -55 °C up to +85 °C 100.05 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples