Topology | USB |
Input voltage | 4.5-32 V |
Output 1 | 21 V |
FUSB3307 is a highly integrated USB Power Delivery (PD) power source controller that can control a DC−DC port power regulator or the opto−coupler in the secondary side of an AC−DC adapter. It implements the Source finite state machines of USB Power Delivery 3.0 (PD3.0) and Type−C™ which includes Programmable Power Supplies (PPS). In order to meet the PPS specification, FUSB3307 supports minimum 3.3 V and maximum 21 V output voltage control. It includes Constant Voltage (CV) and Constant Current Limit (CL) control blocks. The references are supported from internal D/A converters. FUSB3307 supports various protections, Under Voltage Protection (UVP), Over Voltage Protection(OVP), Over Current Protection (OCP), CC1 and CC2 Over Voltage Protection (CC_OVP), VCONN Over Current Protection (VCONN_OCP), and internal and external Over Temperature protection (I_TOP and E_OTP). With a 10−bit A/D converter, output voltage, output current, IC internal temperature and external temperature via an NTC resistor can be monitored. FUSB3307 is capable of controlling a single or back−to−back N−Channel MOSFETs as a load switch, which results in a low cost and easier design.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Mount | Working Voltage (V (DC)) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | – | – | SMT | – | 2 | – | 4.7 | – | – | – | – | – | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | – | – | – | USB 3.1 | Type C | THR | 20 | 24 | – | – | 1.9 | Receptacle | Horizontal | 5 | Tape and Reel | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | THT | 250 | 2 | Single | – | – | Pin Header | Straight | 3 | Bag | |
![]() | 613016243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | THT | 250 | 16 | Dual | – | – | Socket Header | Angled | 3 | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 744325420 | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 613016243121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Mount | Working Voltage (V (DC)) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|