| Topology | USB |
| Input voltage | 4.5-32 V |
| Output 1 | 21 V |
| IC revision | 5 |
The FUSB3307 evaluation board (GEVB), or kit (EVK), is a complete platform to evaluate the Type?C interface detection and USB Power Delivery 3.0 solution the FUSB3307 provides. The EVB is designed for both stand?alone operation and connection to test equipment for specific testing requirements. Using a single DC power supply, the EVB functions as a source only port. The various FUSB3307 evaluation boards contain a USB Type?C source controller supporting USB Power Delivery (PD) 3.0 with PPS (Programmable Power Supply) based on USB PD 3.0 standards, as well as a 4?stage buck boost controller, delivering VBUS levels from 3.3 V to 21 V, and supporting nominal current loads up to 5 A. The evaluation board has a VBAT connector for a DC power supply. It connects to the input switch of the NCV81599 DC to DC 4?Switch Buck Boost Controller. The FUSB3307 is used for CV/CC control by providing feedback compensation to the NCV81599 controller. On the EVB, there are multiple test points for device validation. For example, VBUS and GND_SNS test points can be used for VBUS load testing.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | L (mm) | H (mm) | G (mm) | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744325420 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCI SMT Flat Wire High Current Inductor | 4.2 | 15.4 | 5 | 14 | 7.1 | 33 | Superflux | – | – | – | – | 2 | SMT | – | – | 10.5 | 4.7 | – | – | ||
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 48 | Tape and Reel | – | – | 1.9 | 5 | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | Straight | Pin Header | 2 | THT | 250 | Bag | 5.08 | – | – | 3 | |
![]() | 613016243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | – | – | Angled | Socket Header | 16 | THT | 250 | Tray | 20.82 | – | – | 3 |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 744325420 | SPEC | |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 613016243121 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | L (mm) | H (mm) | G (mm) | IR (A) | Samples |
|---|