Topology | Buck-Boost Converter |
Input voltage | 108-132 V |
Switching frequency | 55-85 kHz |
Output 1 | 12 V / 0.33 A |
IC revision | 2.3 |
LV5011MD is a High Voltage LED driver with internal power FET. LV5011MD is realized very simple LED circuits with a few external parts. It corresponds to various wide dimming controls including the TRIAC dimming control.
High Voltage LED Driver
-Direct operation from rectified AC voltage
Built-in output power FET
Small size application
Built-in TRIAC stabilized function
Flicker prevention
Various Dimming Control :TRIAC & Analog Input
-Various Dimming Control
Selectable reference Voltage :Internal 0.605V & External Input Voltage
-Improvement power factor
Over Voltage Protection
Protects from Manufacturing or Field Faults
Short Protection Circuit