IC manufacturers Onsemi

IC manufacturers (97)

Onsemi LV5011MD

LV5011MD Bi-CMOS LSI LED Driver IC

Overview

TopologyBuck-Boost Converter
Input voltage230 V
Switching frequency55-85 kHz
Output 148 V / 0.08 A
IC revision2.3

Description

LV5011MD is a High Voltage LED driver with internal power FET. LV5011MD is realized very simple LED circuits with a few external parts. It corresponds to various wide dimming controls including the TRIAC dimming control.

Features

  • High Voltage LED Driver

    -Direct operation from rectified AC voltage

  • Built-in output power FET

  • Small size application

  • Built-in TRIAC stabilized function

  • Flicker prevention

  • Various Dimming Control :TRIAC & Analog Input

    -Various Dimming Control

  • Selectable reference Voltage :Internal 0.605V & External Input Voltage

    -Improvement power factor

  • Over Voltage Protection

  • Protects from Manufacturing or Field Faults

  • Short Protection Circuit

Products

Order Code Data­sheet Downloads Status Product series Samples
750342001SPEC
Active i| Production is active. Expected lifetime: >10 years. Power Inductor
Order Code Data­sheet
750342001SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples