Topology | Other Topology |
IC revision | 0917 |
Baseboard for Motor Driver Solution kits using an Arduino Micro and an ON Semi daughter card with output connectors for connecting and operating motors.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | IR (A) | Working Voltage (V (AC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214110002S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2141S - 3.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | THT | – | 130 | – | – | – | -30 °C up to +120 °C | – | – | – | 3.5 | – | 7 | 2 | – | – | – | Horizontal | 10 | Box | |
![]() | 691243110004 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2431 - 3.50 mm Horizontal cable entry with rising clamp | Rising Cage Clamp | PCB | No | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | THT | – | 130 | – | – | – | -30 °C up to +120 °C | – | – | – | 3.5 | – | 14 | 4 | – | 10.5 | – | Horizontal | 10 | Box | |
![]() | 860020674015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | 100 µF | 50 | 2000 | -40 °C up to +105 °C | 200 | 50 | 10 | 3.5 | 8 | 11.5 | – | – | – | – | – | – | Ammopack | ||
![]() | 61301211821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 30.98 | 12 | Single | – | Socket Header | Straight | 3 | Tray | |
![]() | 61302421821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Dual Socket Header | – | – | – | – | THT | 3 | 250 | – | – | – | – | – | – | – | 2.54 | – | 30.98 | 24 | Dual | – | Socket Header | Straight | 3 | Tray | |
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | – | – | – | THT | 5 | 30 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | Right Angled | 5 | Bag | |
![]() | 61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | THT | – | 250 | – | – | – | – | – | – | – | 2.54 | – | 10.16 | 4 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214110002S | SPEC | – |
![]() | 691243110004 | SPEC | – |
![]() | 860020674015 | SPEC | |
![]() | 61301211821 | SPEC | – |
![]() | 61302421821 | SPEC | – |
![]() | 694106301002 | SPEC | – |
![]() | 61300411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Mount | IR (A) | Working Voltage (V (AC)) | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (pcs) | Rows | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|