IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCL30000LED1

90-135 Vac up to 15 Watt Dimmable LED Driver Evaluation Board User's Manual

Overview

TopologyPower Factor Correction
Input voltage90-135 V
Output 150 V / 0.35 A
IC revision3

Description

The NCL30000 is a power factor corrected LED driver controller. This evaluation board manual describes the setup and operation of the NCL30000LED1GEVB LED driver for 115 V input. The evaluation board implements an isolated single stage Critical conduction Mode (CrM) flybackconverter providing a regulated constant current to an LED load. This board has been specifically configured to support leading and trailing edge line dimming and has been characterized across a range of commercially available dimmers. The output voltage range is suitable for nominal 4 to 15 high brightness power LEDs. Protection features include open load protection, over temperature protection, and overload limiting. As shipped, the evaluation board is set up for the following parameters:

Features

  • Input Voltage Range: 90−135 Vac
  • Output Current: 350 mA 5%
  • Output Voltage Range: 12−50 Vdc
  • Output Power: up to 17.5 W
  • Full Load Efficiency: >83%
  • Power Factor: >0.95 Typical
  • 50C Ambient Operation
  • Class B Conducted Emissions
  • Compatible with Triac and Electronic Dimmers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L1
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
7446620027SPEC
8 files WE-LF Common Mode Power Line Choke 0.4 27 1.2 250 1500 MnZn 18 18 13 THT
750311505SPEC
0.47 12.7 5.84 12.7 THT
750311431SPEC
0.75 14.73 9.27 14.73 THT
750313431SPEC
Offline Transformer
Order Code Data­sheet Simu­lation
7446620027SPEC
750311505SPEC
750311431SPEC
750313431SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesIR
(A)
L1
(mH)
RDC max.
(Ω)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples