Topology | Boost Converter |
Input voltage | 90-265 V |
Switching frequency | 90-110 kHz |
Output 1 | 50 V / 1.5 A |
Output 2 | 30 V / 3.3 A |
IC revision | 1 |
The NCL30001 is a switch mode power supply controller intended for medium to high power single stage power factor (PF) corrected isolated flyback LED Drivers. It employs a Continuous Conduction Mode (CCM) control technique to ensure near unity power factor across a wide range of input voltages and output power.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples | |
---|---|---|---|---|---|---|---|
750311267 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | |||
750311269 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Samples |
---|