Topology | Flyback Converter |
Input voltage | 85-265 V |
Switching frequency | 90-110 kHz |
Output 1 | 100 V / 0.45 A |
Output 2 | 48 V / 2.5 A |
IC revision | 1 |
The NCL30001 is a switch mode power supply controller intended for medium to high power single stage power factor (PF) corrected isolated flyback LED Drivers. It employs a Continuous Conduction Mode (CCM) control technique to ensure near unity power factor across a wide range of input voltages and output power.