IC manufacturers Onsemi

IC manufacturers (99)

Onsemi NCL30060

High PF Offline Single Stage LED Driver with High Voltage Startup

Overview

TopologyFlyback Converter
Input voltage90-305 V
Output 141 V / 0.7 A
IC revision3

Description

The NCL30060 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.

Features

  • Built−In High Voltage Start−up Circuit
  • Direct Opto−coupler Feedback Connection
  • Constant On−Time PWM Control
  • Quasi−Resonant Switching
  • Low Operating Current (1.6 mA typical)
  • Source 250 mA / Sink 400 mA Totem Pole Gate Driver
  • Integrated 12 V (typ) Gate Drive Clamp
  • Frequency Dithering for Reduced EMI Profile
  • Enable/Disable Function
  • Dynamic Self−Supply (DSS) Operation
  • Operating TJ from −40°C to 105°C
  • Maximum On Time Protection
  • Integrated Brown−out
  • Overvoltage Protection
  • Cycle−by−Cycle Overcurrent Protection
  • Output Winding Short−Circuit Protection
  • Thermal Shutdown
  • These Devices are Pb−Free and Halogen Free/BFR Free

Typical applications

  • LED Lighting

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples
768772222SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) 2200 0.32 0.32 4.73 1.2 THT
750311895SPEC
4 files Active i| Production is active. Expected lifetime: >10 years. Filter 6000 0.5
750314098SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer, WE-UNIT
Order Code Data­sheet Simu­lation
768772222SPEC
750311895SPEC
750314098SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples