Topology | Flyback Converter |
Input voltage | 90-305 V |
Switching frequency | 20-100 kHz |
Output 1 | 41 V / 0.7 A |
Evaluation board for the NCL30060 switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 768772222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | 2200 | 0.32 | 0.32 | 4.73 | 1.2 | THT | ||
![]() | 750311895 | SPEC | – | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Filter | 6000 | – | 0.5 | – | – | – | |
750314098 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer, WE-UNIT | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 768772222 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 750311895 | SPEC | – |
750314098 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Mount | Samples |
---|