IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCL30082

Dimmable Quasi_Resonant Primary Side Current-Mode Controller for LED Lighting with Thermal Fold-back

Overview

TopologyFlyback Converter
Input voltage9.4-26 V
Switching frequency65 kHz
Output 1200 V / 3 A
IC revision5

Description

The NCL30082 is a PWM current mode controller targeting isolatedflyback and non−isolated constant current topologies. The controlleroperates in a quasi−resonant mode to provide high efficiency. Thanksto a novel control method, the device is able to precisely regulate aconstant LED current from the primary side. This removes the needfor secondary side feedback circuitry, biasing and an optocoupler.The device is highly integrated with a minimum number of externalcomponents. A robust suite of safety protection is built in to simplifythe design. This device supports analog/digital dimming as well asthermal current fold−back. While the NCL30082 has integrated fixedovervoltage protection, the designer has the flexibility to program alower OVP level.

Features

  • Quasi−resonant Peak Current

−mode Control Operation

  • Primary Side Sensing (no optocoupler needed)
  • Wide VCC Range
  • Source 300 mA / Sink 500 mA Totem Pole Driver with 12 V GateClamp
  • Precise LED Constant Current Regulation ±1% Typical
  • Line Feed−forward for Enhanced Regulation Accuracy
  • Low LED Current Ripple
  • 250 mV ±2% Guaranteed Voltage Reference for Current Regulation
  • ~ 0.9 Power Factor with Valley Fill Input Stage
  • Low Start−up Current (13 A typ.)
  • Analog or Digital Dimming
  • Thermal Fold−back
  • Wide Temperature Range of −40 to +125°C
  • Pb−free, Halide−free MSL1 Product
  • Over Voltage / LED Open Circuit Protection
  • Over Temperature Protection
  • Secondary Diode Short Protection
  • Output Short Circuit Protection
  • Shorted Current Sense Pin Fault Detection
  • Latched and Auto−recoverable Versions
  • Brown−out
  • VCC Under Voltage Lockout
  • Thermal Shutdown

Typical applications

  • LED Power Driver Supplies
  • LED Light Engines
  • Integral LED Bulbs

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447462221SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 220 0.5 0.5 1.2 4.8 Heat Shrinking Tube
7447462152SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 1500 0.19 0.2 8 1.8 Heat Shrinking Tube
750313435SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer WE-UNIT
Order Code Data­sheet Simu­lation
7447462221SPEC
7447462152SPEC
750313435SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples