IC manufacturers Onsemi

IC manufacturers (97)

Onsemi NCL30088

Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 120 V / 0.5 A
IC revision4

Description

The NCL30088 is an Ac-Dc power factor corrected flyback controller targeting isolated and non−isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi−resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.

Features

  • Quasi−resonant Peak Current−mode Control Operation
  • Constant Current Control with Primary Side Feedback
  • Tight LED Constant Current Regulation of ±2% Typical
  • Power Factor Correction
  • Line Feedforward for Enhanced Regulation Accuracy
  • Low Start−up Current (13 A typ.)
  • Wide Vcc Range
  • 300 mA / 500 mA Totem Pole Driver with 12 V Gate Clamp
  • Robust Protection Features

    -OVP on VCC

    -Programmable Over Voltage / LED Open Circuit Protection

    -Cycle−by−cycle Peak Current Limit

    -Winding Short Circuit Protection

    -Secondary Diode Short Protection

    -Output Short Circuit Protection

    -Shorted Current Sense Protection

    -User Programmable NTC Based Thermal Foldback

    -Thermal Shutdown

    -Vcc Undervoltage Lockout

    -Brown−out Protection

  • Pb−Free, Halide−Free Product
  • Four Versions: NCL30088A, B, C and D (See Table 1)

Typical applications

  • Integrated LED Drive Electronics
  • LED Bulbs
  • LED Power Supply Drivers
  • LED Tubes
  • LED Light Engines
  • Electronic Control Gear for LED Systems

Products

Order Code Data­sheet Downloads Status Product series Samples
750871144SPEC
Active i| Production is active. Expected lifetime: >10 years. Offline Transformer
Order Code Data­sheet
750871144SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples