Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 40 V / 0.5 A |
LED driver controlled by the NCL30386/88NCL30386 is housed in an SOIC 10 package and provides analog dimming of the output current with two dedicated dimming control input pins: ADIM and PDIM.NCL30388 is housed in an SOIC 8 package and targets high performance LED drivers.power factor above 0.95total harmonic distortion below 10%Vout 20-40V 500mA